×

Aluminum cable duct


  • Can be either clipped or screwed onto the support profile
  • Sizes 40x40, 40x80, 80x40, 80x80
  • Drilling aids for easy machining
  • Dovetail attachment option
  • Suitable for installing on profiles with modular dimensions of 40 and 45 mm

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 04:15:55