×

Drive and return unit AL


  • Basic units with interfaces on both sides for drive kit and transmission (active bridge)
  • Free selection of the motor mounting position on site
  • Configurable drive kit (standard gear motor or round shaft)
  • Multi-track systems with standard components possible
  • Reduced noise emission due to slide rails guided in the drive/return unit
  • Base unit AL direct + drive kit = a complete head drive
  • Reduced noise emission due to slide rails guided in the head drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Base unit connection drive + drive kit + active or passive bridge = a complete connection drive
  • Reduced noise emission due to slide rails guided in the connection drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Base unit center drive + drive kit = a complete center drive
  • Reduced noise emission due to slide rails guided in the head drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Reduced noise emission due to slide rails guided in the return unit
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Drive of a parallel conveyor section or bridge using a hexagonal hollow shaft integrated as standard
  • Basic unit curve wheel drive AF + drive kit curve wheel drive = curve wheel drive
  • Driving several superimposed basic curve wheel units is easily implemented via the integrated hexagonal hollow shafts
  • Stainless steel ball bearings, with sealing on both sides and FDA-compliant grease filling
  • The adjustable ball catch coupling is protected and integrated in the flange to save space
  • The transmission of force of several superimposed curve wheels is possible. The motor torque then has to be distributed across all curve wheel levels.
  • The adjustable ball catch coupling is protected and integrated in the flange to save space
  • Modular design
  • Easy mounting on leg sets
  • Connection to the motor by cable
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Stainless steel ball bearings, with sealing on both sides and FDA-compliant grease filling
  • Simple transmission of the drive force using hexagonal hollow shafts integrated into the base unit or return unit as standard
  • Can be retrofitted into a standard configuration at any time
  • Active and passive bridges can be used at section ends for product transfer
  • With the alpine conveyor connection kit, an alpine conveyor can be easily assembled in sizes 65 mm or 90 mm by combining multiple aluminum curve wheels.


Subject to change, status 2019-02-13 12:43:33