×

Connection kit active bridge, connection kit passive bridge


  • Simple transmission of the drive force using hexagonal hollow shafts integrated into the base unit or return unit as standard
  • Can be retrofitted into a standard configuration at any time
  • Active and passive bridges can be used at section ends for product transfer

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-27 20:21:41