×

Section profile AL closed


  • The section profile is the supporting element when building straight conveyor sections and is used for mounting all necessary components.
  • Size: 65, 90, 120
  • Slot on the inside for attaching main components such as drive/return unit, curves, etc.
  • Slot on the outside for fastening lateral guides, supports, or other accessories

Additional information

Features
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2018-08-27 20:37:19