×

Tools


  • For calibrating the magnetic strips on workpiece pallets
  • The calibration set consists of a reference system, position indicator and fixing element
  • Reference system: helps calibrate all workpiece pallet magnetic strips
  • Position indicator: helps precisely position the reference system, which is based on the position of a predefined encoder
  • Fixing element: positions and fixes the workpiece pallet in the desired position to calibrate the magnetic strips
  • Once the tool is set and locked in place, the lever action allows the magnetic force to be easily overcome
  • Ensures quick, easy and safe installation/removal of the workpiece pallet
  • Workpiece pallets can be installed or removed anywhere, whether on a section module or a curve module
  • No removal of other components needed


Subject to change, status 2019-02-13 12:31:27