×

Calibration set


  • For calibrating the magnetic strips on workpiece pallets
  • The calibration set consists of a reference system, position indicator and fixing element
  • Reference system: helps calibrate all workpiece pallet magnetic strips
  • Position indicator: helps precisely position the reference system, which is based on the position of a predefined encoder
  • Fixing element: positions and fixes the workpiece pallet in the desired position to calibrate the magnetic strips
Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-02-13 21:24:23