×

Removal tool


  • Once the tool is set and locked in place, the lever action allows the magnetic force to be easily overcome
  • Ensures quick, easy and safe installation/removal of the workpiece pallet
  • Workpiece pallets can be installed or removed anywhere, whether on a section module or a curve module
  • No removal of other components needed
Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-04-16 10:06:47