×

Components for Conveyor Units


A conveyor unit is a complete unit used for the linear conveying of workpiece pallets. It consists of:

  • Drive module AS 2/R
  • Return unit UM 2/R
  • Section ST 2/R…
  • Section supports SZ 2/…

 

The UM 2/R and AS 2/R may be set up right next to each other, which allows for conveyor unit combinations.

The drive modules are designed for section loads up toG = 300 kg; 700 kg; 1200 kg or up to mG = 2200 kg per conveyor unit.


Subject to change, status 2019-02-13 11:58:46