×

Conveyor Medium Accumulation Roller Chain, Accessories


  • For locking the accumulation roller chain after insertion in conveyor section element
  • Suitable for all accumulation roller chains except the Vplus accumulation roller chain
  • For accelerated transport of a workpiece pallet to a stop gate
  • The acceleration element is used in conjunction with the accumulation roller chain with steel rollers conveyor medium.
  • Makes it easier to open and disassemble the accumulation roller chain
  • Turning the thread mandrel pushes out a chain bolt and the chain can be removed


Subject to change, status 2019-02-13 12:24:35