×

Belt Section


  • The belt section is a ready-to-use conveyor section with built-in drive for the transportation of workpiece pallets in the longitudinal direction or for the transverse conveying of the workpiece pallet between parallel conveyor sections in conjunction with two HQ 2 lift transverse units.
  • The belt section is a conveyor section that is ready for operation with own drive for the transportation of workpiece pallets. It is suitable for all installation situations in which the motor cannot be fitted to the end of the belt section.
  • For mounting larger external motors for the transmission of higher drive torques (maximum section loads of the belt section must not be exceeded).


Subject to change, status 2019-02-13 12:08:30