×

Conveyor Medium Flat Top Chain


The flat top chain conveys primarily medium and large-sized workpiece pallets in environments with low to moderate production emissions. The arcing capacity of the plastic flat top chain permits continuous drive combinations with curve arcs.

PA wear pads on the workpiece pallets are recommended in the combination with the plastic flat top chain. In the standard design with plastic glide profiles in the section profile, this permits surface loads of up to 1 kg/cm, whereas the optionally available version with steel glide profiles can tolerate surface loads of up to 1.5 kg/cm.

 

A particularly robust combination can be created from the HD profiles in combination with steel glide profiles and steel guide profile.

 

Reversible operation is not permitted with the flat top chain conveyor medium.

 

If flat top chains are used, the LU 2 automatic lubrication unit is highly recommended.


Subject to change, status 2019-02-13 11:52:17