×

Intermediate Section with Roller


  • Unmounted roller section for transverse conveying of workpiece pallets between parallel conveyor sections at a distance of a = 45 to 135 mm
  • Use in conjunction with two HQ 2 lift transverse units

Additional information

Features
Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-02-13 14:34:16