×

Components for WT 2 Workpiece Pallets


  • Corner modules with standard side lengths of 160 to 400 mm
  • 320 mm frame extension module
  • For self-assembly of workpiece pallets measuring 400 x 400 mm and above. Necessary for overall weights of workpiece pallets mW > 50 kg and for conveying speeds vN > 12 m/min
  • 400 mm corner module
  • For supporting the workpiece pallet in positioning units
  • Used to mount frame modules and carrying plates
  • Material: steel, hardened
  • Can be combined with positioning bushings of WT 2 workpiece pallets
  • To connect the carrying plate and the standard frame extension module, two dowel pins are required
  • To connect the carrying plate and the reinforced frame extension module, one dowel pin is required
  • Material: Steel
  • Can be combined with frame modules of WT 2 workpiece pallets
  • For absorbing the stop forces on the stop gate
  • Material: Steel; galvanized
  • Can be combined with reinforced frame modules of WT 2 workpiece pallets
  • For self-assembly of workpiece pallets for product support
  • Completely drilled and ready for assembly


Subject to change, status 2019-02-13 12:03:02