Suitable analog or digital amplifier cards in Euro-card format and analog amplifiers in modular design or connector design that have been adapted to the valve technology are available to realize controlled or regulated drives. Rexroth provides a unique complete, scalable portfolio of digital control electronics, axis control and pump controllers – from 1-axis controllers to high-performance multi-axis control – which are able to connect almost any number of axes via cross communication. Integrated software is adapted to the particularities of the hydraulics and enables commissioning, parameterization and diagnosis.
제품 검색