×

Display

DR, VDP


  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

Additional information

The display product series is intended to be installed in a unit or mounted on a rotatable support arm. Standard interfaces can be used to connect it to the PC. The extremely versatile display format scalability, in addition to a wide range of mounting options make the display the ideal platform solution for all HMI-based applications.

  • Multi-touch gesture control
  • 16:9 display formats 12 … 21"
  • Horizontal and vertical installation
  • Robust due to anti-reflective and chemically hardened front glass
  • Line networking of up to four displays
  • Touch and key operation
  • 4:3 and 16:9 display formats 12 … 21"
  • Horizontal and vertical installation
  • Durable and compact design
  • Displays for installation and terminals for mounting on support arms are available


Subject to change, status 2020-08-04 08:05:57