×

Panel PC

VR, VPP


  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

Additional information

The Panel PC product line combines the features of the Box PC and remote displays and terminals into a compact PC solution. The extremely versatile display format scalability, in addition to a wide range of expansion options and standard interfaces make the Panel PC the ideal platform solution for all HMI-based applications.

  • Multi-touch gesture control
  • 16:9 display formats 10 … 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots
  • Touch and key operation
  • 4:3 and 16:9 display formats 12 … 19"
  • Horizontal installation
  • Windows 7, 10 operating system
  • Customization options via expansion slots


Subject to change, status 2020-06-18 08:07:56