The converters in the IndraDrive C series generate a DC bus voltage from the supply voltage and convert it into a controlled AC output voltage of variable amplitude and frequency for operating a servo motor. The compact design includes additional mains connection components and is therefore particularly suited for single-axis applications.
The converters in the IndraDrive Cs series also come with an integrated control unit.