The IndraDrive control units are suitable for both standard and high-end applications. They offer integrated motion logic, numerous technology functions, certified safety technology and standardized interfaces. The control units differ in performance, function and configuration, and can be combined with various firmware versions and operating panels.
Finn produkt
Control units
- Individual solutions for standard to high-end applications
- Open interfaces for universal application
- Integrated safety technology
- Sercos and EtherCAT interface
- Multi-encoder interface for evaluating all standard encoder types
- Optional Safe Torque Off integrated safety technology
- Optional engineering port
- Multi-Ethernet interface (Sercos, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
- Multi-encoder interface for evaluating all standard encoder types
- Optional Safe Torque Off or Safe Motion integrated safety technology
- Additional equipment option (PROFIBUS, CANopen, encoder emulation, second multi-encoder interface, I/O extension)
- Extensive firmware functions, incl. IEC-compliant Motion Logic
- Multi-Ethernet interface (Sercos, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
- Multi-encoder interface for evaluating all standard encoder types
- Optional Safe Torque Off or Safe Motion integrated safety technology
- Additional equipment option (PROFIBUS, CANopen, encoder emulation, second multi-encoder interface, I/O extension)
- Extensive firmware functions, incl. IEC-compliant Motion Logic
- Sercos Master or multi-Ethernet interface (Sercos III, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
- Multi-encoder interface for evaluating all standard encoder types
- Optional Safe Torque Off or Safe Motion integrated safety technology
- Two additional equipment options (PROFIBUS, CANopen, encoder emulation, second/third multi-encoder interface, I/O extension)
- Extensive firmware functions, incl. IEC-compliant Motion Logic (up to 9 slave axes possible with Sercos Master)