Norway

Velg sted

Norway
 

Application Examples

Content

Food & Packaging, Health Care


VarioFlow plus offers the ideal transport solution for an extremely wide
range of different means of packaging – and it’s powerful, flexible, reliable
and easy to maintain. Technical challenges such as secure transitions for exceptionally small products are easy to handle thanks to connectable component assemblies. Inclined, clamping or spiral conveyors are used to create passageways in production for the general flow of materials.

 

Your Benefits:

  • Create intersections in extremely confined spaces
  • Safely bridge conveyor channels
  • Uses suitable chains to transport or retain products without damaging them
  • Achieve speeds of up to 60 m/min without having to use additional lubricants
  • Patented ball bearing technology transports and retains large-volumes and high loads
  • Transports and retains material on vertical and horizontal conveyor lines alike
  • Solutions for conveyor lines with complex product requirements such as cardboard boxes with lids and flaps
 

Automotive & electronic assembly lines


The circulating workpiece carrier system is the most effective solution for transporting parts between the production processes – for half or fully automated stations or interlinked manual working stations alike. It works
just as well with customers’ own systems as it does with Rexroth’s
modular workpiece carrier system.

 

Your Benefits:

  • Expandability thanks to standardized component units
  • Easy to maintain, since the wear parts are simple to replace.
  • Components coordinated to work in concert with one another, such as positioning units, switching points, separating stops and guides
  • Standardized workpiece carrier platform with widths 135 mm and 160 mm and any desired length up to 500 mm
  • Positioning accuracy of +- 0.15 mm
 

Interlinking machines


VarioFlow plus makes impressive use of highly media-resistant
components, even in the nearly chip-free interlinking of modern tool
machines. Our system is cost-effective and efficient to use in low load
ranges in comparison to the heavy systems that predate it.

 

Your Benefits:

  • Low-noise transport system
  • Reliability
  • Expandability thanks to standardized component units
  • Easy to clean and maintain
  • Components coordinated to work in concert with one another, such as positioning units, switching points, separating stops and guides
  • Can be extended withy an RFID system