SMM
SMM

SMM

  • Hamburg Messe und Congress, Messeplatz A1, 20357 Hamburg, Duitsland
  • 06/09/2022 09:00 - 09/09/2022 17:00
  • Duits, Engels
  • Industriële hydrauliek

Digitale transformatie, maar ook klimaatverandering en de maritieme energietransitie vragen om baanbrekende, implementeerbare oplossingen en deze staan allemaal centraal op de 30e SMM. Met een uitgebreid spectrum aan kernonderwerpen en aanvullende presentatieformats begeleidt deze toonaangevende internationale beurs voor de maritieme industrie de verandering van dichtbij.

Koop uw tickets

Unlock the Future

The marine and offshore industry is changing. In light of fierce global competition, climate change, increasingly strict environmental regulations and the lack of specialist staff, there is a need for innovative solutions and approaches which can boost your competitiveness. At the Rexroth trade fair stand, you will find our latest marine and offshore technologies. Connected and efficient drive and control solutions will help you to cope with the current challenges. With their own supply chains and storage facilities close to ports, our Marine Repair Centers in Asia, Europe and North America ensure that components and spares are available at all times. Our global service network with over 2,000 service experts is complemented by certified local sales and service partners.

WE MOVE. YOU WIN.

Visit us at the SMM Hamburg, hall A1 booth 424

SMM Hamburg 2022

Ticket code request
With your invitation code, you can next easily redeem your free ticket here as well.
Redeem ticket

Contact us


SVA R2

The disruptive innovation for valves in the subsea process industry. The new SVA R2 is the world’s first electric actuator that can replace conventional hydraulic cylinders without taking up additional space. It combines SIL3 safety control with a highly efficient drive and an environmentally friendly design. With only the power of a sensor, it reliably actuates process valves in depths up to 4,000m. This clean, sustainable and future-proof technology is key to accelerate the energy transition.

Subsea Valve Actuator SVA R2
MLC-SEC Controller

MLC-SEC Controller

Secondary controlled drive systems from Bosch Rexroth can be ideally integrated into customer specific winch concepts. Existing individual assemblies of the customer are taken into account as well as their know-how and system controls. The customer's hydraulic power units can also be included in the system, as well as accumulator stations or additional functionalities. The modular Bosch Rexroth system structure complements customer-specific winch concepts: from the integration of individual secondary-controlled drives through to the complete winch drive system with active heave compensation. As required.

Rineer high torque vane motors

Explore Bosch Rexroth´s hydraulic vane motors with a ‘vane crossing vane’ design. Working vanes in the rotor create uninterrupted output torque regardless of angular position, while sealing vanes in the stator create an effective seal between the high- and low-pressure sections. The result is higher average torque with low torque ripple, plus an optimal power-to-weight ratio. The perfect match to your marine application.

Rineer high torque vane motor
Hydraulic direct drive Hägglunds Atom

Powerfully small footprint on winches

With their exceptional durability and tension control, Hägglunds hydraulic motors are a familiar element at sea. But winches have never seen anything like the Hägglunds Atom. Fully marine adapted, the Atom is powerhouse in miniature, unleashing a maximum torque of 13.6 kNm at speeds of up to 400 rpm. Yet its miniscule dimensions make it a sea change over anything else in its range. Discover torque on an unexpected scale.

Rexroth Service. The Original. We keep Ships moving.

Bosch Rexroth continues to expand its global presence in marine service. With t10 specialized marine repair centers worldwide and its expert knowledge, Bosch Rexroth is thus the only provider able to guarantee certified maintenance and servicing of pumps and FIVA valves for large marine diesel engines at a top level worldwide. Customers benefit from the infrastructure and a comprehensive lifecycle service concept: one contact for all work worldwide, global service network with its own supply chain, use of Rexroth original parts, Rexroth "Back to New" warranty, compliance with all specifications of engine manufacturers and classification societies, and maximum flexibility.

Rexroth Service. The Original.
Partner Logos Viereck Hydraulics and Lippold GmbH

Certified Excellence Partner

Together with our partners Viereck and Lippold, we will present trendsetting automation and hydraulics solutions for the innovative design of the future in the shipbuilding/offshore sector and in the maritime industry.