Belgium Dutch

Selecteer uw locatie

Belgium Dutch
 

IndraDrive Mi - Cabinet free drive technology

 

Benefits

Thanks to the system design, IndraDrive Mi contributes to cost reduction not only in terms of the components:

  • Up to 100 % reduced control cabinet space
  • Up to 90 % reduced wiring effort
  • Up to 100 % reduced energy consumption for cabinet cooling

More about Benefits

Features

Compact and space-saving, efficient and economical: these values make IndraDrive Mi impressive in daily operation. Explore features like:

  • System design
  • Safety
  • Communication
  • Hardware

More about Features

Applications

With a pioneering status in modular, ultra-compact drive technology, IndraDrive Mi has for years now been working effectively in a wide range of applications that rely on maximum flexibility with minimum space requirements.

  • Assembly, handling or robotic applications
  • Packaging machines
  • Printing machines
  • Machine tools

More about Applications