×

Wedge conveyor


A wedge conveyor is always used if the conveyed product

  • cannot be transported vertically on a standard conveyor due to its design
  • cannot manage steep vertical inclines (> 30°) due to the position of its center of gravity
  • could be damaged by lateral or upper guides due to its sensitive surfaces
  • must not slide on a 90° incline or decline section (as would happen with a cleated chain system, for example)
  • conveying is to be carried out without special sequencing

A wedge conveyor has two conveyors arranged in parallel to each other which can be quickly set at variable widths by means of the adjustment unit (AL).


Subject to change, status 2019-02-13 11:49:06