×

High-speed asynchronous motor

1MB241


  • Rated torque MN 202 Nm
  • Maximum speed nmax 7200 rpm
  • Large spindle passage
  • Extremely smooth running
  • Simplified integration into the machine
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2019-11-26 10:35:13