×

Synchronous linear motor

MLF200


  • Maximum force FMax 17750 N
  • Nominal velocity VN 220 m/min
  • Compact dimensions
  • Full stainless steel enclosure in IP65
  • Minimum heat dissipation thanks to water cooling
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2019-05-08 19:34:15