×

Filter


Additional information

Oil is the central component of every hydraulic system. If a system fails, this is mostly caused by oil contamination. Rexroth filters and cleaning systems for hydraulic oil and lubricating oil applications ensure ideal operating conditions throughout the entire life cycle.

  • Filter material configurations:
    PWR...: Glass fiber material with three filter-effective layers
    H...XL: Glass fiber material with two filter-effective layers
    H...PZ: Glass fiber material with two filter-effective layers
    P...: Filter paper for lubricating oil and pre-filtration
    VS...: Non-woven material for cooling lubricant applications
    AS...: Aquasorb material (water-absorbing)
    M...: Non-woven metal fiber for special fluids and high temperatures
    G...: Stainless steel fabric (cleanable filter elements)

Subject to change, status 2019-09-07 04:53:47