×

Basket strainer filter


Basket strainer filters are inline filters for filtering oils, water, aqueous solutions or aggressive media in chemical and petrochemical plants, heavy industry, energy generation and shipbuilding.

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100


Subject to change, status 2019-09-07 02:01:03