Block mounting filters are suitable for direct mounting on pump blocks and manifolds. They are installed upstream of control units or controllers that are to be protected.
Zoek uw product
Block mounting filters
- Size 0040 … 0400
- Max. operating pressure 250 bar
- Flow, max. 350 l/min
- Operating temperature -10 … +100 °C
- Size 06/025, 06/025, 10/075, 10/125
- Max. operating pressure 320 bar
- Flow, max. 42 l/min
- Operating temperature -10 … +100 °C
- Size 0040 … 1000
- Max. operating pressure 350 bar
- Flow, max. 490 l/min
- Connection DN20, DN38, DN32
- Operating temperature -10 … +100 °C
- Size 0040 … 1000
- Component series 2X
- Max. operating pressure 450 bar
- Flow, max. 518 l/min
- Connection up to DN 50
- Operating temperature -10 … +100 °C
- Size 0040 … 1000
- Max. operating pressure 450 bar
- Flow, max. 450 l/min
- Operating temperature -10 … +100 °C