×

Breathing and air bleed filters, water-absorbing

BFSK


  • Size 25 … 125
  • Component series 2X
  • Max. operating pressure 1 bar
  • Connection G 3/8 to G 1 1/4 BSP; (ISO 228) with adapter plate: Ø58 x 2.5 (DIN 24557)
  • Operating temperature ​0 … +85 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-12-12 10:06:06