×

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.

  • Size 025 … 125
  • Differential pressure 330 bar
  • Filter rating from 3 μm
  • For sandwich plate filter 320PZR
  • Nominal size 0060 ... 0660
  • Nominal size 0030LA ... 1500LA
  • Differential pressure 30 bar or 210 bar
  • Filter rating from 1 μm
  • Replacement for Hydac D filter elements
  • Nominal size 0060 ... 2600
  • Nominal size 0030LA ... 2600LA
  • Pressure differential 30 bar
  • Filter rating from 1 μm
  • Replacement for Hydac R filter elements
  • Size 0051 … 1051
  • Differential pressure 20 bar
  • Filter rating from 1 μm
  • For tank mounted return line filters 25TE
  • Size 10
  • Maximum differential pressure 4 bar
  • Filter rating: 2 μm and 10 μm
  • Operating temperature +10 … +80 °C

Subject to change, status 2019-12-11 12:05:34