×

Rexroth filter materials


  • Filter material configurations:
    PWR...: Glass fiber material with three filter-effective layers
    H...XL: Glass fiber material with two filter-effective layers
    H...PZ: Glass fiber material with two filter-effective layers
    P...: Filter paper for lubricating oil and pre-filtration
    VS...: Non-woven material for cooling lubricant applications
    AS...: Aquasorb material (water-absorbing)
    M...: Non-woven metal fiber for special fluids and high temperatures
    G...: Stainless steel fabric (cleanable filter elements)

Additional information

  • Glass fiber material with three filter-effective layers
  • Glass fiber material with two filter-effective layers
  • Glass fiber material with two filter-effective layers
  • Filter paper for lubricating oil and pre-filtration
  • Non-woven material for cooling lubricant applications
  • Non-woven metal fiber for special fluids and high temperatures
  • Stainless steel fabric (cleanable filter elements)


Subject to change, status 2019-12-11 10:10:18