×

Inline filter with filter element according to DIN 24550


  • Size according to DIN 24550: 0040 … 0400
  • Nominal pressure 110 bar
  • Connection up to 1 1/2”
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Dimensions
Project planning information
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2020-03-03 13:29:39