×

Inline filter with filter element according to DIN 24550

40 FLE(N)


  • Size 0045 … 1000
  • Max. operating pressure 40 bar
  • Flow, max. 2360 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi
  • Operating temperature -10 … +100 °C

Additional information

Features
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-12-10 08:05:39