Vane pumps are available in a wider range of sizes. They are used in applications requiring medium operating pressures and low noise emissions.
Zoek uw product
Vane pumps
- Frame size 10, 16, 25, 40, 63, 100
- Size 14 … 150
- Component series 1X
- Maximum operating pressure 160 bar
- Maximum displacement 150 cm³
- Frame size 06, 20
- Size 10 … 25
- Component series 1X, 2X
- Maximum operating pressure 100 bar
- Maximum displacement 25 cm³
- Maximum flow 36 l/min
- Frame size 1, 2, 4, 5
- Size 18 … 193
- Component series 1X
- Maximum operating pressure 210 bar
- Maximum displacement 193.4 cm³
- Maximum flow 285 l/min
- Frame size 1, 2, 4, 5
- Size 18 … 193
- Component series 1X
- Maximum operating pressure 210 bar
- Maximum displacement 193.4 cm³
- Maximum flow 285 l/min
- Fixed displacement
- Frame size 1, 2
- Size 16 … 79
- Nominal pressure 290 bar
- Maximum pressure 320 bar
- Displacement 15.9 … 79.3 cm³