×

General technical notes and information

Linear Bushings and Shafts


  • Various versions:closed or open-type, standard or corrosion-resistant, with or without retaining rings, wiper seals and longitudinal seals, flanged or flangeless, Linear Sets
  • Temperature stability up to 200 °C
  • Long service life, high running speed and extra rigidity
  • Outstanding running properties: low friction, quiet running
  • Compensation for misalignment or shaft deflections
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Certification
Safety Instructions
Addresses

Subject to change, status 2019-11-12 18:53:07