×

BSHP Ball Runner Block FNS, standard, aluminum, without ball chain

R1631 … 2.


  • Area of application: For lightweight design – for compensating low tolerances with connected structures
  • Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
  • Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-28 04:26:25