×

Clamping and Braking Units


  • Very high axial holding forces
  • Dynamic and static stabilization in the axial direction
  • Heavy-duty brake
  • Compact design, compatible with DIN 645
  • Clamps and brakes with pressure
  • Very high axial holding forces
  • Dynamic and static stabilization in the axial direction
  • Heavy-duty brake
  • Compact design, compatible with DIN 645
  • Clamps and brakes with pressure
  • Very high axial holding forces
  • Dynamic and static stabilization in the axial direction
  • Compact design, compatible with DIN 645
  • Clamps with pressure
  • Very high axial holding forces
  • Dynamic and static stabilization in the axial direction
  • Compact design, compatible with DIN 645
  • Clamps and brakes with pressure
  • Very high axial holding forces
  • Dynamic and static stabilization in the axial direction
  • Compact design, compatible with DIN 645
  • Clamps with pressure
  • Clamps and brakes with spring energy accumulator
  • Positive locking integrated contact profiles ensure maximum axial and horizontal rigidity, and thus an excellent braking effect
  • Dynamic and static stabilization in the axial direction
  • Clamps and brakes without pressurization (spring energy)
  • Clamping and braking units in short format
  • Clamps and brakes with spring energy accumulator
  • Positive locking integrated contact profiles ensure maximum axial and horizontal rigidity, and thus an excellent braking effect
  • Dynamic and static stabilization in the axial direction
  • Clamps and brakes without pressurization (spring energy)
  • Compact design, compatible with DIN 645
  • High axial holding forces with short format
  • Dynamic and static stabilization in the axial direction
  • Simple mechanical gripping principle in LCP and LCPS with good price/performance ratio
  • Easy mounting
  • Clamps with pressure (pneumatic) The clamping profiles are pressed by compressed air via a dual acting gate valve gear mechanism.
  • High axial holding forces with short format
  • Dynamic and static stabilization in the axial direction
  • Simple mechanical gripping principle in LCP and LCPS with good price/performance ratio
  • Easy mounting
  • Clamps without pressurization (spring energy). In the event of a pressure drop, it clamps via the dual-action gate valve gear mechanism with two spring assemblies.
  • High axial holding forces with short format
  • Dynamic and static stabilization in the axial direction
  • Simple mechanical gripping principle in LCP and LCPS with good price/performance ratio
  • Easy mounting
  • Clamps with pressure (pneumatic) by means of mechanical gripping
  • High axial holding forces with short format
  • Dynamic and static stabilization in the axial direction
  • Simple mechanical gripping principle in LCP and LCPS with good price/performance ratio
  • Easy mounting
  • Clamps without pressurization (with spring energy) by means of mechanical gripping with a spring assembly (spring energy accumulator)
  • Simple and safe design in compact format
  • Manually operated clamping unit without auxiliary power
  • Freely adjustable hand lever
  • Exact positioning, high dynamics, powerful drive and long service life through the use of high-precision linear screw drives
  • Manual clamping unit
  • Simple and safe design in compact format
  • Manually operated clamping unit without auxiliary power
  • Freely adjustable hand lever
  • Exact positioning, high dynamics, powerful drive and long service life through the use of high-precision linear screw drives
  • Manual clamping unit
  • Suitable for assembly with high ball runner blocks SNH R1621 and SLH R1624.
  • Suitable for assembly with high roller runner blocks SNH R1821 and SLH R1824.
  • Suitable for assembly with high ball runner blocks SNH R1621 and SLH R1624.
  • Suitable for assembly with high roller runner blocks SNH R1821 and SLH R1824.


Subject to change, status 2019-11-26 16:08:28