×

Scraper plate


Rexroth offers limitless interchangeability as all Ball Runner Block and Ball Rail versions can be combined at will with all accessories within each size. The entire range is ideally geared to enable a top performance and meet all special requirements. Accessories can also be supplied ready-mounted on request.

  • Material: Corrosion-resistant steel as per DIN EN 10088
  • Design: bright
  • Precision design with a maximum gap dimension of 0.1 to 0.3 mm


Subject to change, status 2019-08-09 05:41:06