×

Ball Runner Blocks FKS

Flanged, short, standard height


  • Area of application: For restricted space in the longitudinal direction
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Low noise level and outstanding travel behavior
  • Area of application: For restricted space in the longitudinal direction
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Attachments on the Ball Runner Block can be mounted from above and below
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in the longitudinal direction
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Attachments on the Ball Runner Block can be mounted from above and below
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For compensating higher tolerances with connected structures
  • The same high load ratings in all four main directions of loading
  • Low noise level and outstanding travel behavior
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Smooth operation due to optimal return and ball pick-up and entry design
  • Area of application: For compensating higher tolerances with connected structures
  • Low noise level and outstanding travel behavior
  • The same high load ratings in all four main directions of loading
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For restricted space in the longitudinal direction
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Maximum precision
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in the longitudinal direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in the longitudinal direction
  • Integrated all-around sealing
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • All metal parts are made from corrosion-resistant steel
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in the longitudinal direction
  • Integrated all-around sealing
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • All metal parts are made from corrosion-resistant steel
  • Patented entry zone increases the travel accuracy up to a factor of six


Subject to change, status 2019-08-10 04:07:14