BSHP Ball Runner Block FLS, standard, Resist CR, with ball chain
R1653 … 7.
- Area of application: For the most demanding rigidity requirements
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
- Patented entry zone increases the travel accuracy up to a factor of six