BSHP Ball Runner Block FNS, standard, aluminum, without ball chain
R1631 … 2.
- Area of application: For lightweight design – for compensating low tolerances with connected structures
- Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
- Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six