×

BSHP Ball Runner Block FNS, standard, Resist NR, with ball chain

R2001 … 3.


  • Area of application: For high rigidity requirements
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Maximum precision
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-09 19:18:18