×

Ball Runner Blocks SKN

Slim short low


  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • The same high load ratings in all four main directions of loading
  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six


Subject to change, status 2019-08-10 07:03:12