×

Ball Runner Blocks SKS

Slim short standard height


  • Area of application: For restricted space in longitudinal and transverse direction
  • The same high load ratings in all four main directions of loading
  • Excellent dynamic characteristics
  • Attachments on the Ball Runner Block can be mounted from above
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For restricted space in longitudinal and transverse direction
  • Attachments on the Ball Runner Block can be mounted from above
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For restricted space in longitudinal and transverse direction
  • Attachments on the Ball Runner Block can be mounted from above
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For compensating higher tolerances with connected structures
  • Low noise level and outstanding travel behavior
  • Excellent dynamic characteristics
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Extra-compact design
  • Area of application: For compensating higher tolerances with connected structures
  • Low noise level and outstanding travel behavior
  • Excellent dynamic characteristics
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Area of application: For restricted space in longitudinal and transverse direction
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in longitudinal and transverse direction
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in longitudinal and transverse direction
  • Long-term lubrication is possible over several years
  • Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Long-term lubrication is possible over several years
  • Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six


Subject to change, status 2019-08-10 01:45:09