×

Standard cam roller runner blocks

R1902


  • High load capacity in all four main directions of loading including moments about all axes
  • Wiper and lubrication units with large oil reservoir on both sides
  • Lube nipples possible on both sides
  • The runner block can be simply adjusted to zero clearance by means of eccentric spigots
  • Two-row angular-contact ball bearing, sealed and lubricated for life
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Downloads
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-11-12 13:44:23