×

Miniature Ball Rail Systems


  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • All steel parts of the runner block and the guide rail are made of rust and acid resistant material similar to ISO 683-17 / EN 10088.
  • Low friction

The miniature version of the ball rail systems has been developed especially for precision engineering sector; that is, for the manufacture of optical or computer equipment, where ball-bearing longitudinal guides with extremely small size and high load bearing capacity are required.

The guide units have exactly the same load ratings in all four high load capacities.

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088
  • The runner blocks are delivered on a mounting aid.
  • Guide rails are made of rust and acid resistant material similar to ISO 683-17 / EN 10088.
  • Cover strip optional (made of corrosion-resistant steel)

Subject to change, status 2019-11-14 08:05:36