×

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.

  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature -10 … +100 °C
  • Size 0040 … 0400
  • Max. operating pressure 110 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 250 bar
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature -10 … +100 °C
  • Size 0063 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 650 l/min
  • Connection G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature -10 … +100 °C

Subject to change, status 2019-09-06 22:12:52