×

BODAS Hardware


The BODAS hardware builds an open, scalable and freely accessible mobile electronics platform. It includes control units as well as connectivity units, sensors and human machine interfaces (joysticks, displays, pedals) for mobile machines. All IoT-relevant BODAS Hardware components are freely programmable and BODAS Connect ready. Examples are the new RC40 control unit, the Rexroth Connectivity Unit RCU with microprocessor and Linux OS, and the microcontroller-based sensor solution IVAS for local structure-borne noise analysis and anomaly detection.


Subject to change, status 2020-02-07 12:05:51