Netherlands

Selecteer uw locatie

Netherlands
 

IndraDrive ML – Large Electric Drives up to 4 MW

  • IndraDrive ML
    volgende pagina

    Efficient, universal and intelligent

    The IndraDrive ML extends the IndraDrive series into the upper power range. The drive can power individually up to 500 kW and connect in parallel up to 8 devices and up to 4 MW.

Content

Electric drive technology for powers in the megawatt range

The IndraDrive ML extends the IndraDrive series into the upper power range: individually up to 500 kW, connected in parallel up to 8 devices and up to 4 MW. These space-saving, modular inverters are real all-rounders – they can be used as a mains power inverter or as a motor inverter. This minimizes the variants, simplifies handling and reduces your storage costs. And you save energy at the same time.

 
 
  • Features

    Efficient - Universal - Intelligent

    As the newest member of the IndraDrive family by Rexroth, IndraDrive ML offers flexible solutions with intelligent functions for powerful drives – all the way up to the megawatt-area. With these Large Electric Drives, Rexroth is helping machine manufacturers overcome the rising pressure of today's markets to reduce costs while increasing productivity, flexibility and efficiency.

     
     
  • Key technical data
    • Device settings from 110 kW to 500 kW up to 8 increments
    • System output of up to 4 MW by means of parallel connection
    • Supply voltage: 3 AC 380 ‒ 500 V, 525 - 690 V / 50 ‒ 60 Hz / TN, TT and IT network
    • Types of cooling: liquid cooling, air cooling
    • 1.5-fold overload for 60
     
  • Efficient
    • Optimal classifications for individual performance of 110 kW to 500 kW
    • Application-optimized energy-saving concepts
    • High coolant temperature for efficient heat recovery
    • High switching frequency for optimal motor utilization
    • Charging of electrical energy storage units up to 700 kJ
    • High power density through efficient cooling

     
  • Universal
    • From standard to high-end servo applications
    • For asynchronous and synchronous motors
    • Universal inverter as a motor inverter or power supply
    • Water and air cooling
    • Multi-Ethernet and multi-encoder interface
    • Comprehensive interface options
    • Wide voltage range from 380 V to 500 V and 525 V to 690 V
    • System power of up to 4 MW with parallel connection
    • For industrial applications as well as for marine applications
     
  • Intelligent
    • Integrated Motion-Logic Control for single axis and multi-axis solutions
    • Safety on Board from Safe Torque Off to Safe Motion
    • Productivity Agent for preventive maintenance
    • Comprehensive firmware functions
    • Application-specific technology functions