Netherlands

Selecteer uw locatie

Netherlands
 

IndraDrive Mi - Cabinet free drive technology

 

Highest Flexibility and Efficiency

Brand manufacturers have to produce a larger amount of products in ever smaller batches and introduce them faster to the market in order to keep up with the competition. In addition, more and more existing products have to be modified or created in several variations (different packaging sizes, new packaging materials, target group-oriented packaging, etc.). This now requires much greater flexibility when making changes of product or format on a production or packaging line.

 

Starter kits available (without obligation)

With our IndraDrive Mi starter kits you can test our cabinet-free drive technology yourself. See the simple start-up for yourself, regardless of the control unit used. The starter kit is free of charge and will be provided to you for four weeks. A Rexroth application engineer will be happy to support your first steps.

Request starter kit by email

The starter kit is ready to be connected and consists of:

  • A motor integrated drive
  • A near motor drive with servo motor
  • Integrated safety technology STO
  • Control electronics + complete power supply
  • Upon request with a Rexroth IndraMotion MLC control
  • Free start-up support from a Rexroth application engineer
 
 

Benefits

Thanks to the system design, IndraDrive Mi contributes to cost reduction not only in terms of the components:

  • Up to 100 % reduced control cabinet space
  • Up to 90 % reduced wiring effort
  • Up to 100 % reduced energy consumption for cabinet cooling

More about Benefits

Features

Compact and space-saving, efficient and economical: these values make IndraDrive Mi impressive in daily operation. Explore features like:

  • System design
  • Safety
  • Communication
  • Hardware

More about Features

Applications

With a pioneering status in modular, ultra-compact drive technology, IndraDrive Mi has for years now been working effectively in a wide range of applications that rely on maximum flexibility with minimum space requirements.

  • Assembly, handling or robotic applications
  • Packaging machines
  • Printing machines
  • Machine tools

More about Applications