Zoek uw product
Function modules
CFL
- Extension of the control functionality through additional technology features
- Expansion of connectivity with additional interfaces
- Expansion of the standard control to the SafeLogic safety controller
- Sercos III
- Control and cross communication
- 100 MBaud
- Modular expansion of an CML control
- Protection type IP20
- Sercos II
- Control and cross communication
- Fiber-optic cable (FO)
- Modular expansion of an CML control
- Protection type IP20
- RT Ethernet (PROFINET RT, EtherNet/IP, Ethernet TCP/IP)
- PROFIBUS DP
- Modular expansion of an CML control
- Protection type IP20
- DeviceNet
- Modular expansion of an CML control
- Protection type IP20
- PROFIBUS DP
- Modular expansion of an CML control
- Protection type IP20
- Fast I/O
- 8 preconfigured, quick digital inputs and outputs
- 8 freely configurable, quick digital inputs or outputs
- Modular expansion of an CML control
- Protection type IP20
- Programmable limit switch (PLS)
- 16 fast outputs for the realization of fast cams
- Min. cycle time 125 μs
- Modular expansion of an CML control
- Protection type IP20
- SRAM
- Memory capacity 8 MB (battery buffered)
- For storing CNC and kinematics programs
- Modular expansion of an CML control
- Protection type IP20
- Expansion of the control hardware to the SafeLogic safety controller
- Safety CPU for two-channel evaluation of the safety application
- Multi-Safety-Master Sercos (CSos) and PROFIsafe
- Internal memory card for firmware and safety application
- Protection type IP20